??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12MF1-NSC10F-S04G
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12MF1-NSC10F-S04G
VERF
Availability
Available
BC
Order code
BES02WN
TC
Artikelbezeichnung
BES M12MF1-NSC10F-S04G
PX
Product view
55201_AC
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M12x1
W
Gewicht
0.026 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 60 mm, Style Housing = M12x1, Installation = non-flush, Range = 10 mm, Switching output = NPN normally open (NO), Switching frequency = 600 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP68, according to BWN Pr 20, Approval/Conformity = cULus, CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.